| Measurement Configuration | Preset State |
| Function | No Change |
| Range | No Change |
| Advanced Settings | No Change |
| Totalizer Reset Mode | Count Not Reset When Read |
| Totalizer Edge Detect | Rising Edge |
| Scanning Operations | Preset State |
| Scan List | No Change |
| Reading Memory | All Readings are Cleared |
| Min, Max, and Average | No Change |
| Scan Interval Source | No Change |
| Scan Interval | No Change |
| Scan Count | No Change |
| Scan Reading Format | No Change |
| Monitor in Progress | Stopped |
| Mx+B Scaling | Preset State |
| Gain Factor ("M") | No Change |
| Scale Factor ("B") | No Change |
| Scale Label | No Change |
| Alarm Limits | Preset State |
| Alarm Queue | No Change |
| Alarm State | No Change |
| HI and LO Alarm Limits | No Change |
| Alarm Output Configuration | No Change |
| Alarm Output State | Output Lines are Cleared |
| Alarm Output Slope | No Change |
| Module Hardware | Preset State |
| DAQM900A, DAQM901A, DAQM902A, DAQM908A, DAQM910A |
All Channels Open |
| DAQM903A, DAQM904A | All Channels Open |
| DAQM905A | Channels s11 and s21 Selected |
| DAQM907A | Both DIO Ports = Input, Totalizer Count = 0, Both DACs = 0 Vdc/0 A1 |
| DAQM909A | All channels' measurement functions are off. |
| System-Related Operations | Preset State |
| Display State | No Change |
| Error Queue | Errors Not Cleared |
| Stored States | No Change |